Quantity | Unit price |
---|---|
1 - 4 | £ 18.29 |
5 - 9 | £ 17.38 |
10 - 19 | £ 16.46 |
20 - 49 | £ 15.55 |
50 + | £ 13.72 |
l1 | 164.0 |
---|---|
w1 | 26.0 |
h1 | 57.0 |
d1 | M6 |
d2 | 17.0 |
h2 | 17.0 |
r | 17.0 |
Weight g | 206.0 |
Colour | Natural |
Material | Aluminium |
Mounting type | Front Mounting |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue