Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.2126 |
5000 - 9999 | £ 0.197 |
10000 + | £ 0.1862 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Mounting Method | Screw |
---|---|
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E71558 |
Colour | Black |
Compatible Screw Sizes (All) | #6. M4 |
Base Length | 30.0 mm |
Base Length | 1.181 in |
Base Width | 10.0 mm |
Base Width | 0.394 in |
Compatible Cable Diameter | 12.7 mm |
Compatible Cable Diameter | 0.5 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue