Quantity | Unit price |
---|---|
1 + | £ 257.7497 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Steel |
---|---|
Conduit Form | Unsplit |
Full Material | Galvanized Steel |
Priced Per | Roll |
Inside Diameter | 16.9 mm |
Inside Diameter | 0.665 in |
Nominal Inside Diameter | 20.0 mm |
Nominal Inside Diameter | 0.787 in |
Outside Diameter | 20.5 mm |
Outside Diameter | 0.807 in |
Overall Length | 25.0 m |
Overall Length | 82.021 ft |
Commodity Code | 7304900099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue