Quantity | Unit price |
---|---|
50 + | £ 0.141 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Overall Diameter | 25.0 mm |
Overall Diameter | 0.984 in |
Overall Length | 13.0 mm |
Overall Length | 0.512 in |
Thread Length | 9.0 mm |
Thread Length | 0.354 in |
Full Material | Polyamide |
Commodity Code | 3926909790 |
Thread Size | PG13.5 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue