Menu Search

Cable Gland Cover M20 9.0 mm 25.0 mm PA

Cable gland cover used to plug unused cable glands and protecting installations from particle ingress.
Item code:

467450

14020 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 + £ 0.141
Standard pack: 50

Order in multiple of 50

Total price:

£ 7.05

50 x £ 0.141

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Overall Diameter 25.0 mm
Overall Length 13.0 mm
Thread Length 9.0 mm
Full Material Polyamide
Commodity Code 3923509000
Thread Size M20

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us