Menu Search

Cable Gland Cover M40 11.0 mm 46.0 mm PA

Cable gland cover used to plug unused cable glands and protecting installations from particle ingress.
Item code:

467455

506 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 + £ 0.4381
Standard pack: 25

Order in multiple of 25

Total price:

£ 10.95

25 x £ 0.4381

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Overall Diameter 46.0 mm
Overall Length 16.0 mm
Thread Length 11.0 mm
Full Material Polyamide
Commodity Code 3926909790
Thread Size M40

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us