Quantity | Unit price |
---|---|
25 - 249 | £ 0.5599 |
250 + | £ 0.549 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Overall Diameter | 56.0 mm |
Overall Diameter | 2.205 in |
Overall Length | 18.0 mm |
Overall Length | 0.709 in |
Thread Length | 13.0 mm |
Thread Length | 0.512 in |
Full Material | Polyamide |
Commodity Code | 3923509000 |
Thread Size | M50 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue