Menu Search

Cable Gland Cover M63 14.0 mm 68.0 mm PA

Cable gland cover used to plug unused cable glands and protecting installations from particle ingress.
Item code:

467457

430 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 £ 0.9583
250 + £ 0.9392
Standard pack: 25

Order in multiple of 25

Total price:

£ 23.96

25 x £ 0.9583

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Overall Diameter 68.0 mm
Overall Length 19.0 mm
Thread Length 14.0 mm
Full Material Polyamide
Commodity Code 3926909790
Thread Size M63

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us