Quantity | Unit price |
---|---|
10 - 499 | £ 1.2096 |
500 + | £ 1.1847 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Number of Conductors | 4 |
Cable Bundle Diameter Range | 0.5 - 2.0 mm |
Cable Bundle Diameter Range | 0.02 - 0.079 in |
Full Material | Ethylene Propylene Diene Monomer |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue