Menu Search

Locknut for PE PG9 22.0 mm PA Black

This locknut is designed to lock a PG threaded cable gland in place. It is black and made of nylon.
Item code:

467586

110344 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 + £ 0.125
Standard pack: 50

Order in multiple of 50

Total price:

£ 6.25

50 x £ 0.125

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Thread Size PG9
Commodity Code 3926909790
Thickness 5.0 mm
Full Material Polyamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us