Menu Search

Locknut for PE M32 x 1.5 42.0 mm PA Black

This locknut is designed to lock a metric threaded cable gland in place. It is black and made of nylon.
Item code:

467608

275 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 + £ 0.3641
Standard pack: 25

Order in multiple of 25

Total price:

£ 9.10

25 x £ 0.3641

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Thread Size M32 x 1.5
Commodity Code 3926909790
Thickness 8.0 mm
Full Material Polyamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us