Quantity | Unit price |
---|---|
5 - 49 | £ 7.8278 |
50 - 99 | £ 3.5803 |
100 - 199 | £ 3.4974 |
200 + | £ 3.4283 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Silver Grey |
---|---|
Full Material | Polyamide PA6 V-2 |
Gland Form | Easy Fix |
Overall Length | 58.5 mm |
Overall Length | 2.303 in |
Thread Size | M32 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue