Quantity | Unit price |
---|---|
25 - 249 | £ 3.0173 |
250 - 499 | £ 2.9508 |
500 + | £ 2.8977 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Full Material | Brass |
Gland Form | Standard |
Mounting Thread Length | 6.5 mm |
Mounting Thread Length | 0.256 in |
Thread Size | PG16 |
Commodity Code | 7415390000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue