Quantity | Unit price |
---|---|
150 + | £ 3.1763 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Type | Barrier Seal |
---|---|
Locking Mechanism | Aluminum Body |
Removability | Cutting tool required |
Cable Material | Non-preformed Galvanized Steel Aircraft Cable |
Finish | Anodised |
Colour | Black |
Cable Diameter | 5.0 mm |
Cable Diameter | 0.197 in |
Body Width | 30.0 mm |
Body Width | 1.181 in |
Body Length | 32.0 mm |
Body Length | 1.26 in |
Body Thickness | 10.0 mm |
Body Thickness | 0.394 in |
Strap Length | 300.0 mm |
Strap Length | 11.811 in |
Overall Length | 332.0 mm |
Overall Length | 13.071 in |
Commodity Code | 8309909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue