Quantity | Unit price |
---|---|
500 + | £ 0.6489 |
Classification | Indicative Seal |
---|---|
Seal Type | Cable Seal |
Type | Barrier Seal |
Removability | Cutting tool required |
Colour | Red |
Body Material | ABS |
Cable Material | Non-preformed Galvanized Steel |
Cable Length | 150.0 mm |
Cable Length | 5.906 in |
Body Width | 24.0 mm |
Body Width | 0.945 in |
Body Length | 40.0 mm |
Body Length | 1.575 in |
Body Thickness | 6.5 mm |
Body Thickness | 0.256 in |
Price per piece incl VAT | 0.7635 GBP |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue