Menu Search

Cage Nuts M5 Steel

This Cage Nut is designed for use in a square hole in a panel. It offers excellent protection against stripped threads and allows for easy attachment of server rack equipment. The cage design makes them a tool-free option, simplifying installation. Thread size M5, natural, and made from Steel.
Item code:

34002400

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 £ 0.2844
500 - 1999 £ 0.1361
2000 + £ 0.1147
Standard pack: 500

Order in multiple of 50

Total price:

£ 14.22

50 x £ 0.2844

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M5
Nut Form Tool Free
Finish Zinc Plated
Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us