Menu Search

Quarter Turn Latch 24.0 mm Zamak

Wing Knob Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam (pawl), which features a quarter-turn operation. The cam is secured by engaging the frame or keeper on the back side. Left-hand and right-hand application is possible.
Item code:

065110034E

47 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 21.8457
50 + £ 11.6921
Standard pack: 50

Order any quantity

Total price:

£ 21.85

1 x £ 21.8457

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Chrome
Handle Type Wing Knob Handle
Latch Material Die Cast Zinc Alloy
Grip Length 24.0 mm
Mounting Hole Length 22.2 mm
Mounting Hole Width 20.2 mm
Cam Length 45.0 mm
Grip Range 24.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us