Quantity | Unit price |
---|---|
1 - 49 | £ 21.0292 |
50 + | £ 11.254 |
Colour | Black |
---|---|
Handle Type | Wing Knob Handle |
Latch Material | Nylon |
Grip Length | 18.0 mm |
Grip Length | 0.709 in |
Mounting Hole Length | 22.2 mm |
Mounting Hole Length | 0.874 in |
Mounting Hole Width | 20.2 mm |
Mounting Hole Width | 0.795 in |
Cam Length | 45.0 mm |
Cam Length | 1.772 in |
Grip Range | 18.0 mm |
Grip Range | 0.709 in |
Knob Length | 45.0 mm |
Knob Length | 1.772 in |
Special Features | Wing Knob |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue