Quantity | Unit price |
---|---|
1 - 99 | £ 1.2389 |
100 - 249 | £ 1.115 |
250 - 749 | £ 0.9911 |
750 + | £ 0.8672 |
d1 | M2 |
---|---|
l1_025 | 16.0 |
d2 a012 | 1.2 |
d3 max | 3.8 |
d4 min | 2.5 |
h1 max | 1.20 |
l2 0.25 | 3.5 |
Material | 303 Stainless Steel |
Drive Type | Hexagonal Drive |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue