Quantity | Unit price |
---|---|
1 - 99 | £ 2.9498 |
100 - 249 | £ 2.6548 |
250 - 749 | £ 2.3598 |
750 + | £ 2.0648 |
d1 | M4 |
---|---|
l1_025 | 60.0 |
d2 a012 | 2.8 |
d3 max | 7.5 |
d4 min | 4.5 |
h1 max | 2.20 |
l2 0.25 | 6.0 |
Material | 303 Stainless Steel |
Drive Type | Hexagonal Drive |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue