Quantity | Unit price |
---|---|
1 - 99 | £ 3.38 |
100 - 249 | £ 3.05 |
250 - 749 | £ 2.71 |
750 + | £ 2.37 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d1 | M8 |
---|---|
l1 025 | 25.0 |
d2 a012 | 6.0 |
d3 max | 16.0 |
H1 max | 6.1 |
l2 025 | 10.0 |
Drive Type | Torx Drive |
Material | 303 Stainless Steel |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue