Quantity | Unit price |
---|
d1 | M6 |
---|---|
l1 025 | 25.0 |
d2 a012 | 4.2 |
d3 max | 12.0 |
H1 max | 4.7 |
l2 025 | 7.5 |
Drive Type | Philips Drive |
Material | 303 Stainless Steel |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue