Quantity | Unit price |
---|---|
1 - 99 | £ 3.0383 |
100 - 249 | £ 2.7345 |
250 - 749 | £ 2.4306 |
750 + | £ 2.1268 |
d1 | M3 |
---|---|
l1 025 | 8.0 |
d2 a012 | 2.0 |
l2 025 | 4.5 |
D3 | 8.0 |
d4 min | 3.5 |
h1 | 5.0 |
Drive Type | Slotted Drive |
Material | 316 Stainless Steel |
Finish | Blackened |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue