Quantity | Unit price |
---|---|
1 - 99 | £ 4.1298 |
100 - 249 | £ 3.7168 |
250 - 749 | £ 3.3038 |
750 + | £ 2.8908 |
d1 | M5 |
---|---|
l1 025 | 25.0 |
d2 a012 | 3.7 |
l2 025 | 7.5 |
D3 | 10.0 |
d4 min | 5.5 |
h1 | 5.0 |
Drive Type | Slotted Drive |
Material | 316 Stainless Steel |
Finish | Blackened |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue