Menu Search

Caster Stem M8 Steel

Light duty threaded stem castor fitting made from natural steel. Suitable for hooded castors.
Item code:

500319

4837 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 - 599 £ 0.173
600 + £ 0.1702
Standard pack: 150

Order in multiple of 150

Total price:

£ 25.95

150 x £ 0.173

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Type Threaded Stem
For Use With 32.0 mm;40.0 mm - Hooded
Material Steel
Colour Natural

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us