Menu Search

Centre Pull Tab Plug 22.5 mm Red

This red LDPE centre pull tab plug has a tapered design to fit diameter holes ranging from 22.5 to 25.5 mm. The central pull tab allows an easy fit and removal.
Item code:

10418

33216 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.2341
2500 + £ 0.1015
Standard pack: 2500

Order in multiple of 250

Total price:

£ 58.53

250 x £ 0.2341

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Pull Tab
Colour Red
Full Material Low Density Polyethylene
Overall Height 29.0 mm
Overall Diameter 25.0 mm
Minimum Plug Diameter 22.5 mm
Maximum Plug Diameter 25.50 mm
Height Under Flange 17.8 mm
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us