Menu Search

Centre Pull Tab Plug 16.4 mm Red

This red LDPE centre pull tab plug has a tapered design to fit diameter holes ranging from 16.4 to 18.3 mm. The central pull tab allows an easy fit and removal.
Item code:

110035

69886 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.1506
5000 + £ 0.0746
Standard pack: 5000

Order in multiple of 500

Total price:

£ 75.30

500 x £ 0.1506

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Pull Tab
Colour Red
Full Material Low Density Polyethylene
Overall Height 23.5 mm
Overall Diameter 22.2 mm
Minimum Plug Diameter 16.4 mm
Maximum Plug Diameter 18.3 mm
Height Under Flange 12.3 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us