Menu Search

Centre Pull Tab Plug 17.8 mm Red

This red LDPE centre pull tab plug has a tapered design to fit diameter holes ranging from 17.8 to 20 mm. The central pull tab allows an easy fit and removal.
Item code:

110036

124385 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.1514
5000 + £ 0.0788
Standard pack: 5000

Order in multiple of 500

Total price:

£ 75.70

500 x £ 0.1514

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Pull Tab
Colour Red
Full Material Low Density Polyethylene
Overall Height 24.5 mm
Overall Diameter 23.8 mm
Minimum Plug Diameter 17.8 mm
Maximum Plug Diameter 20.0 mm
Height Under Flange 13.7 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us