Menu Search

Centre Pull Tab Plug 32.8 mm Orange

This orange LDPE centre pull tab plug has a tapered design to fit diameter holes ranging from 32.8 to 33.2 mm. The central pull tab allows an easy fit and removal.
Item code:

CP-47

30142 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
180 - 1799 £ 0.3901
1800 + £ 0.1382
Standard pack: 1800

Order in multiple of 180

Total price:

£ 70.22

180 x £ 0.3901

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Pull Tab
Colour Orange
Full Material Low Density Polyethylene
Overall Height 25.4 mm
Overall Diameter 38.1 mm
Minimum Plug Diameter 32.8 mm
Maximum Plug Diameter 33.2 mm
Height Under Flange 19.8 mm
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us