Menu Search

Clamping Lever 42.0 mm Threaded Stud M6 32.0 mm Black

Item code:

493885

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 17.8352
100 + £ 17.4796
Standard pack: 10

Order in multiple of 10

Total price:

£ 178.35

10 x £ 17.8352

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Handle Style Angled Arm
Base Diameter 9.7 mm
Body Height 25.0 mm
Handle Length 42.0 mm
Thread Length 32.0 mm
Full Material Die Cast Zinc
Thread Size M6
Commodity Code 7907000090
Overall Height 37.0 mm
Mount Type Threaded Stud

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us