Menu Search

Clamping Lever Stud M8 20.0 mm Die Cast Zinc Black

Heavy duty male clamping handle made from pressure die-cast zinc. Plastic coated handle. Operate by simple lift and rotate action. Stainless steel thread.
Item code:

493886

170 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 17.8637
100 + £ 17.5081
Standard pack: 10

Order in multiple of 10

Total price:

£ 178.64

10 x £ 17.8637

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Handle Style Angled Arm
Base Diameter 13.5 mm
Body Height 31.5 mm
Handle Length 65.0 mm
Thread Length 20.0 mm
Full Material Die Cast Zinc
Thread Size M8
Commodity Code 7907000090
Overall Height 50.0 mm
Mount Type Stud

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us