Quantity | Unit price |
---|---|
1 - 9 | £ 7.81 |
10 - 19 | £ 7.03 |
20 - 49 | £ 6.64 |
50 - 99 | £ 6.25 |
100 + | £ 5.47 |
d1 | 8.2 |
---|---|
For spiral clamp size d2 | 12.0 |
h1 | 7.0 |
l1 | 2.2 |
w1 | 12.0 |
w2 | 15.5 |
t1 | 1.0 |
Weight g | 17.0 |
Material | 304 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue