Quantity | Unit price |
---|---|
1 - 9 | £ 1.18 |
10 - 24 | £ 1.06 |
25 - 49 | £ 1.00 |
50 - 99 | £ 0.94 |
100 - 249 | £ 0.89 |
250 + | £ 0.83 |
Clevis Size | 6x12 |
---|---|
d1 tol. h11 | 6.0 |
h1 | 12.0 |
h2 | 27.0 |
h3 | 23.0 |
h4 | 6.5 |
l1 | 14 |
l2 | 15.5 |
Weight g | 8.0 |
Finish | Black |
Material | Igumid G |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue