Quantity | Unit price |
---|---|
1 - 24 | £ 41.9043 |
25 + | £ 22.4258 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Finish | Powder Coated |
Handle Type | Wing Knob Handle |
Key Type | No Key |
Price per piece incl VAT | 49.2993 GBP |
Mounting Orientation | Universal |
Body Center to Keeper Frame Distance | 33.0 mm |
Body Center to Keeper Frame Distance | 1.299 in |
Grip Range | 13.5 - 85.0 mm |
Grip Range | 0.531 - 3.346 in |
Head Height | 25.0 mm |
Head Height | 0.984 in |
Commodity Code | 8301409000 |
Mounting Hole Length | 22.2 mm |
Mounting Hole Length | 0.874 in |
Mounting Hole Width | 20.2 mm |
Mounting Hole Width | 0.795 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue