Quantity | Unit price |
---|---|
25 + | £ 8.9556 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Finish | Powder Coated |
Key Type | Keyed CH751 |
Mounting Orientation | Universal |
Grip Range | 41.0 - 58.0 mm |
Grip Range | 1.614 - 2.283 in |
Commodity Code | 8301409000 |
Mounting Hole Length | 22.2 mm |
Mounting Hole Length | 0.874 in |
Mounting Hole Width | 19.2 mm |
Mounting Hole Width | 0.756 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue