Quantity | Unit price |
---|---|
10 - 99 | £ 4.2852 |
100 + | £ 4.1894 |
Overall Height | 22.0 mm |
---|---|
Overall Height | 0.866 in |
Overall Width | 37.0 mm |
Overall Width | 1.457 in |
Colour | Blue |
Full Material | Polyacetal |
Commodity Code | 3926909790 |
Type | Y Fitting |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue