Coolant Hose Nozzle - Flat Slot allow a larger diffusion spay of the coolant. The range is compatible with 1/4" and 1/2" coolant hose systems. The flare nozzle clip onto the articulated part of the Coolant Hose Adapter. The material is acetal to provide a rigid finish to resist pressure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hose Inside Diameter | Slot Width | Overall Height | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
466445 | £ 2.9846 - £ 3.053 | 90 In stock |
0.252 in
6.4 mm
|
0.63 in
16.0 mm
|
1.083 in
27.5 mm
|
||||||
£ 3.9567 - £ 4.0388 | 98 In stock |
|
1.614 in
41.0 mm
|
1.772 in
45.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue