Menu Search

Screw Cover Cap 8.5 mm 10.5 mm LDPE Grey

This cover cap is used as a protective and decorative solution for screw heads. Made from grey LDPE and to be used with the additional washer (ordered separately).
Item code:

006103200203

30234 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0512
1000 + £ 0.0502
Standard pack: 500

Order in multiple of 500

Total price:

£ 25.60

500 x £ 0.0512

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Component Type Cap
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour Grey
Overall Diameter 10.5 mm
Cap Inside Diameter 8.5 mm
Overall Height 4.3 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us