Menu Search

Screw Cover Cap 10.8 mm PA Natural

This washer is be used with the corresponding cover cap (ordered separately). The pair clip together around the screw head in application and provide an aesthetically pleasing protective solution. Made from natural Nylon.
Item code:

006104100001

381841 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0418
1000 + £ 0.041
Standard pack: 500

Order in multiple of 500

Total price:

£ 20.90

500 x £ 0.0418

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Component Type Washer
Fitting Style Push Fit
Full Material Polyamide 6.6
Colour Natural
Overall Diameter 10.8 mm
Cap Inside Diameter 10.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us