Menu Search

Screw Cover Cap 10.8 mm 12.2 mm PA Black

This cover cap is used as a protective and decorative solution for screw heads. Made from black Nylon and to be used with the corresponding washer (ordered separately).
Item code:

006104259901

261250 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0606
1000 + £ 0.0594
Standard pack: 500

Order in multiple of 500

Total price:

£ 30.30

500 x £ 0.0606

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Component Type Cap
Fitting Style Push Fit
Full Material Polyamide 6.6
Colour Black
Overall Diameter 12.2 mm
Cap Inside Diameter 10.8 mm
Overall Height 5.9 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us