Menu Search

Screw Cover Cap 18.8 mm 21.3 mm PA Black

This cover cap is used as a protective and decorative solution for screw heads. Made from black Nylon and to be used with the corresponding washer (ordered separately).
Item code:

006208259901

28604 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.1382
500 - 999 £ 0.136
1000 + £ 0.1333
Standard pack: 250

Order in multiple of 250

Total price:

£ 34.55

250 x £ 0.1382

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Component Type Cap
Fitting Style Push Fit
Full Material Polyamide 6.6
Colour Black
Overall Diameter 21.3 mm
Cap Inside Diameter 18.8 mm
Overall Height 12.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us