Menu Search

Screw Cover Cap PA Natural

This washer is be used with the corresponding cover cap (ordered separately). The pair clip together around the screw head in application and provide an aesthetically pleasing protective solution. Made from natural Nylon.
Item code:

006305100001

30786 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.0547
500 - 999 £ 0.0536
1000 + £ 0.0525
Standard pack: 250

Order in multiple of 250

Total price:

£ 13.68

250 x £ 0.0547

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Component Type Washer
Fitting Style Push Fit
Full Material Polyamide 6.6
Colour Natural
Overall Diameter 12.8 mm
Overall Height 10.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us