Menu Search

Screw Cover Cap 14.8 mm 16.5 mm PA White

This cover cap is used as a protective and decorative solution for screw heads. Made from white Nylon and to be used with the corresponding washer (ordered separately).
Item code:

006406250001

1219 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.1004
500 - 999 £ 0.0984
1000 + £ 0.0963
Standard pack: 250

Order in multiple of 250

Total price:

£ 25.10

250 x £ 0.1004

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Component Type Cap
Fitting Style Push Fit
Full Material Polyamide 6.6
Colour White
Overall Diameter 16.5 mm
Cap Inside Diameter 14.8 mm
Overall Height 8.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us