Menu Search

Screw Cover Cap 12.0 mm HDPE White

Item code:

006605201204

45869 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.0972
500 - 999 £ 0.0952
1000 + £ 0.0933
Standard pack: 250

Order in multiple of 250

Total price:

£ 24.30

250 x £ 0.0972

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Component Type Cap
Fitting Style Push Fit
Full Material High Density Polyethylene
Colour White
Overall Diameter 14.2 mm
Cap Inside Diameter 12.0 mm
Overall Height 5.2 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us