Menu Search

Sheet Cover Cap 6.4 mm 10.4 mm PA Beige

This cover cap is made of beige Nylon and is design to cover hole in sheet of various material. It provide protection against sharp and uneven edges as well as a finishing appearance. It is suitable for panel thickness of 0.8 mm to 3.8 mm
Item code:

161006415402

40398 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0492
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 49.20

1000 x £ 0.0492

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Component Type Sheet Cover Cap
Fitting Style Push Fit
Full Material Polyamide 6.6
Colour Beige
Overall Diameter 10.4 mm
Cap Inside Diameter 6.4 mm
Overall Height 7.1 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us