Menu Search

Sheet Cover Cap 20.0 mm 3.8 mm (PT) PA Black

Cover Cap is made from Nylon66, also known as PA66. This plug can be easily pushed into fabricated bores for protective or aestheitc purposes, the Plug's flange creates an easy removal meaning the part can be easily re-used.
Item code:

161020059902

3507 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.1285
500 - 999 £ 0.1259
1000 + £ 0.1234
Standard pack: 250

Order in multiple of 250

Total price:

£ 32.13

250 x £ 0.1285

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Polyamide 6.6
Colour Black
Overall Diameter 24.8 mm
Overall Height 7.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us