Menu Search

Sheet Cover Cap 24.0 mm 29.2 mm PA Beige

This cover cap is made of beige Nylon and is design to cover hole in sheet of various material. It provide protection against sharp and uneven edges as well as a finishing appearance. It is suitable for panel thickness of 0.8 mm to 3.8 mm
Item code:

161024015402

2980 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.1451
500 - 999 £ 0.1423
1000 + £ 0.1396
Standard pack: 250

Order in multiple of 250

Total price:

£ 36.28

250 x £ 0.1451

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Component Type Sheet Cover Cap
Fitting Style Push Fit
Full Material Polyamide 6.6
Colour Beige
Overall Diameter 29.2 mm
Cap Inside Diameter 24.0 mm
Overall Height 7.6 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us