Menu Search

Metal Screw Cap 5.2 mm 15.0 mm 6.2 mm Brass Silver

Item code:

493063

14684 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 4.4923
100 - 999 £ 2.259
1000 + £ 2.2179
Standard pack: 100

Order in multiple of 10

Total price:

£ 44.92

10 x £ 4.4923

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Component Type Metal Screw Cap
Fitting Style Push Fit
Full Material Brass
Colour Silver
Overall Diameter 15.0 mm
Cap Inside Diameter 5.2 mm
Overall Height 6.2 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us