Menu Search

Tapered Plug with Tab Silicone Purple

Covered Tapered Plug is designed to be easy to fit and remove. It features convex sides that ensure a secure fit and protects from contaminants, debris, and potential damage. It is used for pipes and other holes. Purple and made from Silicone.
Item code:

35-UP00H

174 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 1999 £ 0.4381
2000 + £ 0.4299
Standard pack: 100

Order in multiple of 100

Total price:

£ 43.81

100 x £ 0.4381

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Silicone
Colour Purple
Overall Diameter 15.1 mm
Overall Height 44.5 mm
Base Diameter 10.3 mm
Body Height 25.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us