Menu Search

Tapered Plug with Tab Silicone Red

Covered Tapered Plug is designed to be easy to fit and remove. It features convex sides that ensure a secure fit and protects from contaminants, debris, and potential damage. It is used for pipes and other holes. Red and made from Silicone.
Item code:

35-UP103H

8081 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.367
1000 + £ 0.1629
Standard pack: 1000

Order in multiple of 100

Total price:

£ 36.70

100 x £ 0.367

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Silicone
Colour Red
Overall Diameter 8.7 mm
Overall Height 28.7 mm
Base Diameter 4.8 mm
Body Height 15.9 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us